??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BVS OI-3-053-E
HELP_VARIABLE
Company
Balluff
Description
Machine Vision
Bill of material
BALLUFF BVS OI-3-053-E
VERF
Availability
Available
BC
Order code
BVS000K
TC
Product identifier
BVS OI-3-053-E
PX
Product view
45545_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.194 Kg
TRAFFIC
Customs number
85258019
DESCRIPT
Description
Sensor type Vision = CMOS image sensor black-white, Image resolution = 0.3 MP (640 x 480 pixels), Frame rate = 3…40 Hz, Application = 360° detection, Range = 50...1000 mm, Field of view = 16 x 12 mm ... 320 x 240 mm, Focal length = 12.0 mm, Light type = LED, red light, Housing material = Aluminium, Die casting, Painted ABS, Dimension = 51.5 x 70 x 40 mm, Switching output = 3x PNP normally open (NO), Interface = Ethernet 10/100 Base T, Connection 1 = M12x1-Male, 8-pin, A-coded, Connection 2 = M12x1-Male, 4-pin, D-coded, Operating voltage Ub = 22...26 VDC, Ambient temperature = -10...55 °C, Approval/Conformity = cULus, CE, WEEE, IP rating = IP54
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.